IESNA:LM-63-2002
[TEST]P1442023
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2509-539-34)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/23/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - INVUE
[LUMCAT]ABB-C1-830-X-U-A-GM
[LUMINAIRE]ARBOR OUTDOOR ARCHITECTURAL BOLLARD LUMINAIRE
[MORE]ASYMMETRIC OPTIC, GRAPHITE METALLIC PAINTED FINISH
[LAMP]2200K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_INPUT_ELECTRICAL]120 VOLTS
[_THDi]0.0966211
[_PF]0.984128
[_WARMUP HR]2
[_TOTAL OP TIME HR]3
[_STAB TIME HR]0.5
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Dock, Garage, Government, Healthcare, Hospitality, Hotel, Industrial, Institutional, Parking, Parks, Pathway, Pedestrian, Prison, Recreation, Roadway, Sidewalk, Site
[MORE] Stairway, Street, Underpass, Walkway, Direct, Emergency, Corrosion Resistant, Damp Location, Hose Down, Retrofit, Vandal Resistant, Waterproof, Wet Location
[_SEARCH_MOUNTING] Pole, Post Top
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]441
TILT=NONE
1 -1 1 38 22 1 1 -0.395833 -0.395833 0
1 1 10.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 61 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 63 65 75
85 90 95 105 115 125 135 145 155 165
175 180
8.2 13.2 17.3 19 18.1 16.5 17.3 21.4 24.7 29.7
36.3 44.5 48.6 53.6 58.5 63.4 66.7 71.7 83.2 90.6
100.5 103.8 105.5 104.6 101.4 98.1 93.9 85.7 74.2 61
48.6 35.4 23.9 14 9.1 5.8 4.1 0
8.2 14 16.5 17.3 18.1 16.5 18.1 21.4 24.7 28.8
37.9 44.5 49.4 54.4 59.3 64.3 69.2 74.2 84.9 90.6
100.5 106.3 107.9 107.1 102.2 99.7 95.6 85.7 73.3 61
47 33 21.4 13.2 8.2 4.9 4.1 0
8.2 12.4 14.8 17.3 18.1 19 20.6 21.4 23.9 30.5
33 37.1 42.8 47 53.6 58.5 63.4 70.9 84 93.1
106.3 112.9 114.5 112.1 105.5 103 98.1 86.5 75.8 64.3
52.7 42 29.7 19 9.9 4.9 3.3 0
8.2 12.4 12.4 14.8 16.5 18.1 20.6 21.4 23.9 27.2
28.8 33 36.3 40.4 44.5 50.3 55.2 62.6 78.3 88.2
105.5 116.2 120.3 119.5 118.7 118.7 117.8 113.7 107.1 97.2
82.4 66.7 47 27.2 10.7 4.1 3.3 0
8.2 11.5 11.5 13.2 15.7 15.7 19 21.4 23.9 25.5
27.2 29.7 33 36.3 42 47 54.4 63.4 80.8 97.2
121.1 140.9 152.4 154.1 154.9 154.9 152.4 142.6 131.8 119.5
103.8 84.9 61.8 37.1 13.2 4.9 3.3 0
8.2 10.7 9.9 13.2 14.8 14.8 15.7 18.1 19 20.6
22.2 24.7 29.7 34.6 42 50.3 61 76.6 108.8 142.6
182.9 210.9 229.9 236.5 235.7 234 228.2 210.9 191.2 167.3
141.7 112.1 80.8 50.3 22.2 4.9 3.3 0
8.2 9.9 9.1 13.2 13.2 13.2 14 14 15.7 17.3
19 23.1 27.2 34.6 42.8 53.6 68.4 93.9 143.4 187.9
237.3 281.8 309 309 309 310.6 309 291.7 266.2 240.6
207.6 168.1 125.2 79.1 35.4 4.9 4.1 0
8.2 9.1 8.2 11.5 12.4 10.7 12.4 13.2 14 16.5
18.1 22.2 26.4 33.8 42 54.4 70.9 98.9 150 197.8
249.7 294.2 315.6 316.4 319.7 322.2 319.7 299.9 271.1 246.4
210.9 172.2 127.7 82.4 37.1 6.6 4.1 0
8.2 9.1 8.2 10.7 11.5 10.7 12.4 12.4 14 16.5
18.1 21.4 26.4 33 41.2 52.7 69.2 96.4 145 192.8
245.6 290.9 312.3 313.1 317.2 318.1 315.6 292.5 266.2 241.4
207.6 166.4 122 76.6 32.1 5.8 4.1 0
8.2 8.2 8.2 9.9 10.7 10.7 11.5 12.4 14 15.7
19 22.2 27.2 32.1 38.7 48.6 61.8 83.2 118.7 153.3
195.3 225 246.4 253 251.3 248.8 243.1 226.6 205.2 179.6
152.4 119.5 85.7 53.6 20.6 4.9 3.3 0
8.2 8.2 7.4 9.9 11.5 9.9 10.7 12.4 13.2 14.8
17.3 21.4 25.5 29.7 35.4 42.8 51.1 65.9 89.8 113.7
140.9 161.5 171.4 174.7 177.2 176.3 171.4 159 145.8 132.7
113.7 92.3 67.6 41.2 16.5 4.1 3.3 0
8.2 7.4 7.4 9.9 10.7 10.7 11.5 13.2 13.2 14.8
17.3 20.6 26.4 31.3 37.1 43.7 51.1 65.1 85.7 105.5
131 149.1 155.7 159.9 164.8 164.8 162.3 154.1 143.4 127.7
107.9 84 58.5 33 10.7 3.3 2.5 0
8.2 7.4 7.4 9.9 10.7 10.7 11.5 13.2 14 14.8
17.3 22.2 25.5 31.3 37.9 44.5 52.7 65.9 84 100.5
119.5 131.8 137.6 140.1 142.6 141.7 139.3 132.7 123.6 111.2
94.8 75.8 53.6 30.5 10.7 4.1 2.5 0
8.2 7.4 8.2 9.9 10.7 11.5 12.4 14 16.5 17.3
20.6 25.5 29.7 34.6 39.6 45.3 52.7 64.3 80.8 95.6
109.6 117 119.5 116.2 111.2 108.8 103.8 96.4 86.5 75.8
64.3 51.1 35.4 19.8 9.1 4.1 3.3 0
8.2 7.4 8.2 10.7 11.5 11.5 12.4 14 16.5 20.6
24.7 30.5 33.8 37.9 42 47.8 52.7 61 73.3 84.9
96.4 104.6 107.9 107.1 103.8 102.2 98.9 89.8 79.1 67.6
54.4 41.2 28.8 17.3 9.1 4.9 3.3 0
8.2 7.4 9.1 11.5 13.2 12.4 14.8 16.5 19 22.2
25.5 28 32.1 36.3 39.6 43.7 48.6 55.2 65.9 75.8
84.9 90.6 93.1 91.5 89 88.2 84.9 77.5 68.4 59.3
48.6 37.1 26.4 16.5 9.1 4.9 3.3 0
8.2 8.2 9.1 10.7 13.2 14.8 16.5 18.1 19.8 22.2
23.9 26.4 28.8 32.1 34.6 38.7 42.8 48.6 57.7 66.7
75.8 79.9 80.8 79.1 76.6 75 72.5 65.9 59.3 51.9
43.7 35.4 26.4 17.3 9.1 4.1 3.3 0
8.2 7.4 9.1 9.9 12.4 14 15.7 19 21.4 23.1
24.7 25.5 28 30.5 33 36.3 40.4 47 55.2 63.4
70.9 75 75.8 73.3 71.7 70 68.4 63.4 57.7 51.1
44.5 35.4 26.4 17.3 8.2 4.1 3.3 0
8.2 8.2 9.1 10.7 12.4 14.8 15.7 16.5 19 19.8
21.4 23.1 24.7 26.4 28.8 31.3 34.6 42 50.3 60.2
68.4 73.3 74.2 73.3 71.7 70.9 69.2 64.3 57.7 51.9
43.7 35.4 25.5 15.7 7.4 4.1 3.3 0
8.2 8.2 8.2 10.7 12.4 14 14.8 15.7 16.5 17.3
18.1 19 19.8 21.4 23.1 25.5 29.7 36.3 44.5 53.6
61 65.9 67.6 67.6 66.7 65.9 64.3 60.2 55.2 48.6
42 33.8 25.5 16.5 9.1 4.9 3.3 0
8.2 8.2 8.2 9.9 10.7 12.4 12.4 13.2 14.8 15.7
15.7 17.3 17.3 18.1 19.8 22.2 27.2 33 41.2 49.4
56.9 61 62.6 62.6 61.8 61 59.3 55.2 50.3 45.3
38.7 32.1 23.9 16.5 9.9 5.8 4.1 0
8.2 8.2 7.4 9.9 10.7 12.4 12.4 13.2 14.8 15.7
15.7 16.5 17.3 18.1 19.8 23.1 28 35.4 43.7 51.9
56.9 60.2 61.8 61.8 61 59.3 58.5 54.4 49.4 43.7
37.1 30.5 22.2 14.8 8.2 4.9 4.1 0
